SML-822MV8W
Reverse mount available, 2-color light-emitting molded chip LED (Yellow-green/Red)

SML-82 series is a two-color LED chip LED for back-mounting. Rear mounting enables single-sided mounting, contributing to space saving in the mounting area.

Product Detail

 
Part Number | SML-822MV8WT86
Status | Recommended
Package | SML-82
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Dual Color / Reverse-mount available

LED Type

Standard

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.25x3.4 (t=1.1)

Emitting color

Yellowish-Green / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

572 / 630

Luminous Intensity(Multi)(Typ.)[mcd]

25 / 30

Number of Brightness Rank

6

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • 2-color type LED
  • Reverse-mount available Type
X

Most Viewed