ROHM Product Detail

SML-020MDT
Bi-color surface emitting type, chip LED with reflector (Yellow-green/Orange)

SML-020 series is a reflector type surface mount LED.

Product Detail

 
Part Number | SML-020MDTT86
Status | Recommended
Package | SML-020
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Type

Dual Color / Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.0x2.5 (t=1.3)

Emitting color

Yellowish-Green / Orange

Dominant wave-length λD(Multi)(Typ.)[nm]

570 / 610

Luminous Intensity(Multi)(Typ.)[mcd]

20 / 10

Number of Brightness Rank

6

Forward Voltage VF (Typ.) [V]

2.2 / 2.0

IF @ VF [mA]

20

Chip Structure

GaP / GaAsP

Power Dissipation [mW]

60

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 85

Find Similar
X

Most Viewed