ROHM Product Detail
Not Recommended for New Designs
SMLE13BC8T
Mini-mold Chip LED
Not Recommended for New Designs
SMLE13BC8T
Mini-mold Chip LED
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SMLE13BC8T
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SMLE13BC8TT86 | SMLEN3BC8TT86 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SML-E1 | SMLEN |
Unit Quantity | 5000 | 5000 |
Minimum Packing Quantity | 5000 | 5000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Mini-mold | Mold |
LED Type | EXCELED | Ultra-thin |
Application | - | Smart Phone & Mobile |
Package size[mm] | 1.6x0.8 (t=0.36) | 1.6x0.8 (t=0.36) |
Emitting color | Blue | Blue |
Luminous Intensity(Single)(Typ.)[mcd] | 40.0 | 40.0 |
Number of Brightness Rank | - | 4 |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.9 |
I F @ V F [mA] | - | 5 |
Dominant wave-length ?D(Single)(Typ.)[nm] | 470.0 | 470.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 66 | 66 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Show / Hide Parameters
X