ROHM Product Detail

SML-S13UT
Red chip LED with lens, surface/rear mountable

SML-S1 series is a lens-equipped tip LED that can be mounted on both the front and back sides.

Product Detail

 
Part Number | SML-S13UTT68
Status | Active
Package | SML-S1
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Lens

LED Type

High Brightness, Reverse Mount Available

Application

Industrial Equipment

Package size[mm]

3.2x1.6 (t=1.85)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

580

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

620

Forward Voltage VF (Typ.) [V]

1.9

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

75

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed