ROHM Product Detail

SML-A12DT(J)
Side view Orange Chip LED

SML-A1 series is a small side-emitting chip LED.

Product Detail

 
Part Number | SML-A12DTT86J
Status | Active
Package | SML-A12 (J)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Side View (Mold)

LED Type

Standard (Terminals: Tin-plated)

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.6x1.15 (t=0.55)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

100

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

606

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

75

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed