ROHM Product Detail

SML-012P8T
Chip LED with reflector, Green Chip LED

SML-01 series is a reflector type surface mount LED.

Product Detail

 
Part Number | SML-012P8TT86
Status | Recommended
Package | SML-012/012
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.0x2.0 (t=1.3)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

10

Number of Brightness Rank

5

Dominant wave-length λD(Single)(Typ.)[nm]

560

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed