ROHM Product Detail

SMLMN2WB1CW
Automotive, Reflector Type White LED

SMLMN(C) series is an Automotive grade reflector type surface mount chip LED that complies with AEC-Q101.

Product Detail

 
Part Number | SMLMN2WB1CW1
Status | Recommended
Package | SML-MN Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment, Car Interior

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

140

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.30, 0.28)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar
X

Most Viewed