SML-D12M8W(C)
Automotive, industry standard 1608 Size, Yellow-green chip LED

SML-D1(C) series is an automotive grade small surface-mount type chip LED compliant with AEC-Q102. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.

Product Detail

 
Part Number | SML-D12M8WT86C
Status | Recommended
Package | SML-D12 Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mini-mold

LED Type

Standard

Application

Car Interior

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Yellowish-Green

Luminous Intensity(Single)(Typ.)[mcd]

25

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

572

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Features:

  • EXCELED™ series
  • Original device technology enables high brightness and high reliability
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

SML-D12M8W   Grade| Standard StatusRecommended
X

Most Viewed