ROHM Product Detail

BD93E11GWL
USB Type-C Power Delivery Controller

BD93E11GWL is a full function USB Type-C Power Delivery (PD) Controller that supports USB PD using base-band communication. It is compatible with USB Type-C Specification and Power Delivery specification. BD93E11GWL includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP' signaling allowing it to communicate with cable marker ICs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD93E11GWL-E2
Status | Recommended
Package | UCSP50L2C
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20

Power Role

Sink

Data Role

UFP

Alternate Mode

No

Dead Battery Support

Yes

Connected the Required Initial Voltage

5V to 20V Variable

Policy Manager

Integrated

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.63x2.63 (t=0.57)

Find Similar

Features:

  • 32 Bit ARM® Cortex®-M0 Processor Embedded
  • USB Type-C Specification Release 1.3 Compatible
  • USB PD Specification Revision 3.0 Compatible
  • Integrated VCONN Switches
  • Integrated VBUS N-ch MOSFET Switch Gate Driver
  • Integrated VBUS Discharge Switch
  • Supports Dead Battery Operation
  • I2C Interface for Host Communication
X

Most Viewed