ROHM Product Detail

BD3376EFV-C
Multiple Input Switch Monitor LSI for Automotive

BD3376EFV-C is a 10-channel Multiple Input Switch Monitor IC that detects the opening and closing of mechanical switches. Once it senses a change in the status of a switch, it sends an interrupt signal to the MCU via a serial peripheral interface (SPI). The 10 switch inputs have two types of power supply, VPUB and VPUA. The VPUB and the VPUA power supplies can either be from a battery or from another power supply system. VPUB is the supply for the INB inputs while VPUA is for the INZ and INA inputs. BD3376EFV-C has two modes of operation, Normal and Sleep. In both modes, the internal registers can be set to make the device perform either intermittent or continuous monitoring of the switches. In intermittent monitoring, the switch status is monitored at regular time intervals, allowing the IC to operate with low power consumption. Also, operation with reduced noise can be achieved by enabling uniform sequential monitoring of all switches or sequential monitoring by power supply system.

Product Detail

 
Part Number | BD3376EFV-CE2
Status | Recommended
Package | HTSSOP-B30
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Fully Functional Voltage(Min.)[V]

8

Fully Functional Voltage(Max.)[V]

26

VDDI Supply Voltage(Min.)[V]

3.1

VDDI Supply Voltage(Max.)[V]

5.25

Switch Input Number

10

Switch Input Voltage(Min.)[V]

-14

Switch Input Voltage(Max.)[V]

40

Wetting Current (Min)

1mA, 3mA, 5mA, 10mA, 15mA

Wetting Current Type

Pull up / Pull down

Intermittent Monitoring Current [µA]

100

Clock Frequency (Max)[MHz]

4.4

Control Interface

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

10.0x7.6 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Uses 3.3/5.0V SPI Protocol in Communicating with the MCU
  • Serial Communication Error Checking through 8bit-CRC
  • Thermal Shutdown Protection (TSD)
  • Power on Reset (POR)
  • Selectable Source/Sink Current Levels through Register Settings
  • Wetting Current Timer Capability
  • 4 Source or Sink Input Terminals
  • 6 Source Input Terminals
  • Separable Power Supply VPUA: 7ch (INA&INZ), VPUB: 3ch (INB)
  • Interrupt Notification upon Switch Status Change
  • 1 to 10 Times Matched LPF that Eliminates Input Terminal Noise
  • Low Current Consumption (Intermittent Monitoring)
  • Status Display of Selected Terminal at DMUX Terminal
X

Most Viewed