BD41033FJ-C
LIN Transceiver for Automotive

BD41033FJ-C is the best transceiver for BUS system which need LIN (Local Interconnect Network) Commander and Responder protocol communication function. Low power consumption in sleep mode is implemented.

Product Detail

 
Part Number | BD41033FJ-CE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supported Standards

LIN2.2A, ISO17987-4:2016(12V)

Function

Sleep mode, Dominant time-out

Data Rates [kbps]

20

Supply Voltage(Min.)[V]

5

Supply Voltage(Max.)[V]

27

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Compliant to LIN2.x/ISO17987-4:2016 (12V)
  • Absolute Maximum Ratings of the LIN Pin is -27V to +40V
  • Max Transmission Rate 20kbps
  • Low Electro Magnetic Interference (EMI)
  • High Electro Magnetic Susceptibility (EMS)
  • High Impedance at Power Off for BUS
  • Interface Voltage to Micro Controller corresponds to 3.3V/5.0V
  • Integrated Termination Resistor (RSLAVE) for LIN Responder
  • Low Power Consumption in Sleep Mode
  • Transmit Data (TXD) Dominant Time-out Function
  • Resistant to LIN-BAT/GND Short-circuit
  • Integrated Thermal Shutdown
X

Most Viewed