ROHM Product Detail

Obsolete GNP1150TCA-Z
EcoGaN™, 650V 11A DFN8080AK, E-mode Gallium-Nitride(GaN) FET

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | GNP1150TCA-ZE2
Status | Obsolete
Package | DFN8080AK
Packing Type | Taping
Unit Quantity | 3500
Minimum Package Quantity | 3500
RoHS | Yes
MSL | 3

Specifications:

VDS [V]

650

IDS [A]

11

VGS Rating [V]

6

RDS(on) [mΩ]

150

Qg [nC]

2.7

Dimensions [mm]

8.0x8.0 (t=0.9)

Features:

  • 650V E-mode GaN FET
  • 150mΩ Resistance
  • 2.7nC Gate Charge

Supporting Information

 

Overview

This product deliver industry-leading performance in terms of RDS(ON) × Ciss / RDS(ON) × Coss, a figure of merit for GaN HEMTs, translating to higher efficiency in power supply systems. At the same time, a built-in ESD protection element improves electrostatic breakdown resistance up to 3.5kV, leading to higher application reliability. GaN HEMTs’ high-speed switching characteristics also contribute to greater miniaturization of peripheral components.

Application Examples

Ideal for a broad range of power supply systems in industrial equipment and consumer devices, including servers and AC adapters