ROHM FAQ

FAQ's
  • What is the maximum playback time for the ML610Q305?
    • In the ML610Q305, the sound data and the control program share the same memory, so the playback time (maximum value) depends on the capacity of the control program.

      If the control program 16K bytes, sampling frequency 8kHz, 4-bit ADPCM2 method, 32 phrases, and editing ROM function are not used, the playback time is approximately 20.1 seconds.
    • Products: Speech Synthesis LSIs