ROHM FAQ

FAQ's
  • What format is the .wav file that Speech LSI Utility can read?
    • The file formats that can be read by the Speech LSI Utility are as follows.
      File format: RIFF waveform Audio Format (extension: wav)
      Sampling frequency: 4 to 96 [kHz]
      Bit resolution: 16[bit] or 8[bit]
      Number of channels: 1 (monaural)
      Codec: Linear PCM
      In addition, stereotype files with two channels will be read after being converted to monaural type by the conversion function of the Speech LSI Utility.
    • Products: Speech Synthesis LSIs