Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The number of data rewrite times indicates the number of erase times. Therefore, you can decrease the number of erase times by incrementally writing an address when the size of data to be written is small. For example, when the size of data to be written at a time is 16 bytes, the data can be written 128 times per two sectors (2,048 bytes), thus allowing 1,280,000 times (128 times x 10,000 times) of rewrite.