FAQ's
  • When using the DTU8 debugger, is it possible not to change the displayed source file on the source window after a break?
    • Yes, it is possible.
      Set [PC trace mode] of the displayed source window to “No trace”.
      The setting method is as follows.
      (1) Right-click the mouse on the DTU8 debugger source window to display the context menu.
      (2) Select [Properties] from the context menu to display the [Properties] dialog box.
      (3) Select “No trace” for [PC trace mode] in the [Properties] dialog box and then click the OK button.

      Related Products: ML610(Q)40x, ML610(Q)42x, ML610(Q)47x, ML610(Q)48x, ML610Q10x, ML610Q11x, ML610Q17x, ML610Q30x, ML610Q35x, ML610Q36x, ML610Q38x, ML610Q41x, ML610Q43x, ML610Q46x, ML620Q13x, ML620Q15x, ML620Q416/ML620Q418, ML620Q503H/ML620Q504H/ML620Q506H, ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx

    • Products: General-purpose MCUs (16bit) , Speech playback MCUs (8bit)