ROHM FAQ

FAQ's
  • What is the reason for attaching an external capacitor to the A/D input pin?
    • If the A/D input has an impedance component, it takes time to charge the sample-and-hold capacitor inside the LSI. In order to avoid this, a capacitor is placed in the immediate vicinity of the A/D input pin of the microcontroller, so that charging from the capacitor to the sample-and-hold capacitor can be performed instantaneously without being affected by impedance.
      It is also added to prevent noise.

      Related Products: ML610(Q)40x, ML610(Q)42x, ML610(Q)47x, ML610(Q)48x, ML610Q10x, ML610Q11x, ML610Q17x, ML610Q30x, ML610Q35x, ML610Q36x, ML610Q38x, ML610Q41x, ML610Q43x, ML610Q46x, ML620Q13x, ML620Q15x, ML620Q416/ML620Q418, ML620Q503H/ML620Q504H/ML620Q506H, ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx

    • Products: General-purpose MCUs (16bit) , Speech Playback MCUs (8bit)