Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Strictly speaking, there is such an effect, but the resistance value should be of the order (number of digits) of the component value recommended on the data sheet. The output voltage is determined as a voltage ratio; if the recommended value is 24 kΩ + 30 kΩ, then the setting should be adjusted using a resistance of kΩ order.