Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
BD5465GUL is a fixed output level type where the output level remains constant even if the power supply voltage changes. BD5466GUL/BD5457GUL/BD5468GUL/BD5469GUL are output-level-supply-voltage tracking type where output level also changes when supply voltage changes.