Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Alternative products such as the BDxxFC0WEFJ series featuring similar characteristics is offered in the HTSOP-J8 package. Characteristics differences include output accuracy (±4%→±1%), circuit current (4.5mA→0.5mA), minimum output voltage difference (2.0V→0.3V) (@Io=500mA), support for ceramic capacitors, and built-in enable control function.