Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
For the BAxxCC0 series of LDOs, the error of the output voltage is listed as ±2% at VCC=10V, but what is the output voltage error in the range of VCC=6V to 12V?
In the range from VCC=6V to 12V input voltage variation is added and the error is ±3% (reference). When increased accuracy is required, consider the BDxxFC0FP series with an output voltage accuracy of ±1%. And even when input voltage variation is taken into account the accuracy is still just ±2%.