Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Please note that the operating supply voltage range will vary depending on the product. Dual supply opamps ±4V and greater are designed to operate at 8V or higher with a single power supply and therefore cannot be used with a single 5V supply. A dual supply opamp with an operating supply voltage range of ±2V supports single 5V supplies. However, since the maximum output amplitude is as narrow as 2Vpp, use of an output full swing type is recommended when a wide output amplitude is required.