ROHM Product Detail
Last Time Buy
VDZ20B
Zener Diode
Last Time Buy
VDZ20B
Zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VDZ20B
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | VDZT2R20B | CDZVT2R20B |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | VMD2 | VMN2M |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-723 | SOD-923 |
Package Size [mm] | 1.4x0.6 (t=0.55) | 1.0x0.6 (t=0.4) |
JEITA Package | SC-104A | - |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 100 | 100 |
Zener Voltage V Z (Typ.)[V] | 20.0 | - |
Zener Voltage V Z (Min.)[V] | 19.52 | 19.52 |
Zener Voltage V Z (Max.)[V] | 20.39 | 20.39 |
I Z @ V Z [mA] | 2 | 2 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X