ROHM Product Detail
Not Recommended for New Designs
UMZ24K
Zener Diode
Not Recommended for New Designs
UMZ24K
Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UMZ24K
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | UMZ24KTL | EDZVT2R24B |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD4 | EMD2 |
Unit Quantity | 3000 | 8000 |
Minimum Packing Quantity | 3000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-343 | SOD-523 |
Package Size [mm] | 2.1x2.0 (t=1.0) | 1.6x0.8 (t=0.7) |
JEITA Package | SC-82 | SC-79 |
Configuration | Dual Line | Single |
Number of terminal | 4 | 2 |
Power Dissipation (P D )[mW] | 200 | 150 |
Zener Voltage V Z (Typ.)[V] | 24.0 | 24.0 |
Zener Voltage V Z (Min.)[V] | 23.72 | 23.72 |
Zener Voltage V Z (Max.)[V] | 24.78 | 24.78 |
I Z @ V Z [mA] | 5 | 5 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X