ROHM Product Detail
Not Recommended for New Designs
RSBC6.8CS
Ultra Low capacitance bi-directional protection Devices
Not Recommended for New Designs
RSBC6.8CS
Ultra Low capacitance bi-directional protection Devices
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSBC6.8CS
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSBC6.8CST2RA | VS5V0BN1HST15R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | VMN2 | SMD0603 |
Unit Quantity | 8000 | 15000 |
Minimum Packing Quantity | 8000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-923 | SOD-962 (DSN0603-2) |
Package Size [mm] | 1.0x0.6 (t=0.4) | 0.6x0.3 (t=0.29) |
Configuration | Bidirectional | Bidirectional |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 100 | 100 |
Zener Voltage V Z (Typ.)[V] | 6.8 | - |
Zener Voltage V Z (Min.)[V] | 6.62 | - |
Zener Voltage V Z (Max.)[V] | 7.24 | - |
I Z @ V Z [mA] | 5 | - |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X