ROHM Product Detail

Obsolete RLZ5.1B
Zener Diode

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RLZTE-115.1B
Status | Obsolete
Package | LLDS
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Typ.)[V]

5.1

Zener Voltage VZ (Min.)[V]

4.94

Zener Voltage VZ (Max.)[V]

5.2

IZ @ VZ [mA]

20

Tj[℃]

175

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

175

Package Size [mm]

3.4x1.5(t=1.5)

Features:

・Small mold type.
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
X

Most Viewed