ROHM Product Detail
Last Time Buy
EDZFH15B
Zener Diode (AEC-Q101 Qualified)
Last Time Buy
EDZFH15B
Zener Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For EDZFH15B
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | EDZFHTE6115B | EDZVFHT2R15B |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | EMD2 | EMD2 |
Unit Quantity | 3000 | 8000 |
Minimum Packing Quantity | 3000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-523 | SOD-523 |
Package Size [mm] | 1.6x0.8 (t=0.7) | 1.6x0.8 (t=0.7) |
JEITA Package | SC-79 | SC-79 |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 150 | 150 |
Zener Voltage V Z (Typ.)[V] | 15.0 | 15.0 |
Zener Voltage V Z (Min.)[V] | 14.34 | 14.34 |
Zener Voltage V Z (Max.)[V] | 14.98 | 14.98 |
I Z @ V Z [mA] | 5 | 5 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X