VS5V0BL1QS
RASMID™ Series - Transient Voltage Suppressor

VS5V0BL1QS is the TVS diode which is ideal for I/F protection in electronic devices and 0402(1006)-size. Low clamping voltage and high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS5V0BL1QST18R
Status | Recommended
Package | SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

PPP @ 8/20us (Max.) [W]

30

Configuration

Bidirectional

# of protection line

1

VRWM [V]

5

VBR (Min.) [V]

7

VBR (Max.) [V]

9

Capacitance [pF]

0.8

IR (Max.) [uA]

0.1

VCL @ IPP8/20us (Max.) [V]

17

IPP 8x20us (Max.) [A]

1.8

VESDIEC61000-4-2 [kV]

±15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x1 (t=0.23)

Find Similar

Features:

N/A