VS30VUA1VWM
30V 200W, Compact and Highly Reliable, Transient Voltage Suppressor

VS30VUA1VWM is TVS Diode for surge protection and voltage regulation. It achieves the same electrical characteristics as conventional ROHM products in the small PMDE package. PMDE package is highly reliable and has excellent heat dissipation efficiency.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS30VUA1VWMTR
Status | Recommended
Package | PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

30

VBR (Min.) [V]

33

VBR (Max.) [V]

37

IR (Max.) [uA]

0.1

VCL @ IPP 10/1000us (Max.) [V]

48.4

IPP 10x1000us (Max.) [A]

4.1

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.3x2.5 (t=1)

Find Similar

Features:

  • High reliability
  • Small mold type

Similar Products

 

Different Grade

VS30VUA1VWMTF   Grade| Automotive StatusRecommended