VS6V0UA1LAMTF
Transient Voltage Suppressor (AEC-Q101 Qualified)
VS6V0UA1LAMTF
VS6V0UA1LAMTF
Transient Voltage Suppressor (AEC-Q101 Qualified)
VS6V0UA1LAMTF is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.
Product Detail
Part Number | VS6V0UA1LAMTFTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
PPP @ 10/1000us (Max.) [W]
600
Configuration
Single
# of protection line
1
VRWM [V]
6
VBR (Min.) [V]
6.67
VBR (Max.) [V]
7.37
VCL @ IPP 10/1000us (Max.) [V]
10.3
IPP 10x1000us (Max.) [A]
58.3
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability