SMF12VTF
Transient Voltage Suppressor (AEC-Q101 Qualified)
SMF12VTF
SMF12VTF
Transient Voltage Suppressor (AEC-Q101 Qualified)
SMF12VTF is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.
Product Detail
Part Number | SMF12VTFTR
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package(JEITA)
SC-109B
Package Code
SOD-123FL
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
PPP @ 10/1000us (Max.) [W]
200
Configuration
Single
# of protection line
1
VRWM [V]
12
VBR (Min.) [V]
13.3
VCL @ IPP 10/1000us (Max.) [V]
19.9
IPP 10x1000us (Max.) [A]
10.1
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability