ROHM Product Detail

ESD16VASAFH
12V, 95W, Automotive Transient Voltage Suppressor

ESD16VASAFH is a TVS Diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | ESD16VASAFHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOD-882 (DFN1006-2W)

Mounting Style

Surface mount

Number of terminal

2

PPP @ 8/20us (Max.) [W]

95

Configuration

Bidirectional

# of protection line

1

VRWM [V]

12

VBR (Min.) [V]

15.96

VBR (Max.) [V]

17.64

Tj[℃]

150

Capacitance [pF]

16

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

30

IPP 8x20us (Max.) [A]

3.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type (DFN1006-2W)
  • Side wettable Flanks for automated optical solder inspection (AOI) Tin-plated 100% solderable side pads guarantees Min.125μm