- Home
- Diodes
- Switching Diodes
- Standard Grade
- DAN202U
Not Recommended for New Designs
DAN202U
Switching Diode
Not Recommended for New Designs
DAN202U
Switching Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DAN202U
Part Number |
|
|
---|---|---|
Ordering Part Number | DAN202UT106 | DAN202FMT106 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD3 | UMD3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323 | SOT-323 |
JEITA Package | SC-70 | SC-70 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Configuration | C-Common | C-Common |
Number of terminal | 3 | 3 |
VRM[V] | 80 | 80 |
Reverse Voltage VR[V] | 80 | 80 |
Average Rectified Forward Current IO[A] | 0.1 | 0.1 |
IFM[A] | 0.3 | 0.3 |
Isurge[mA] | 4000 | 4000 |
Forward Voltage VF[V] | 1.2 | 1.2 |
IF @ Forward Voltage [mA] | 100.0 | 100.0 |
Reverse Current IR[µA] | 0.1 | 0.1 |
VR @ Reverse Current [V] | 70 | 70 |
trr[ns] | 4 | 4 |
IF @ trr [mA] | 5.0 | 5.0 |
VR @ trr [V] | 6.0 | 6.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X