- Home
- Diodes
- Switching Diodes
- Automotive Grade
- DA221MFH
Last Time Buy
DA221MFH
Switching Diode (AEC-Q101 Qualified)
Last Time Buy
DA221MFH
Switching Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For DA221MFH
Part Number |
|
|
---|---|---|
Ordering Part Number | DA221MFHT2L | BAV199HYFHT116 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | VMD3 | SOT-23 |
Unit Quantity | 8000 | 3000 |
Minimum Packing Quantity | 8000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-723 | SOT-23 |
JEITA Package | SC-105AA | - |
Package Size [mm] | 1.2x1.2 (t=0.55) | 2.9x2.4 (t=1.15) |
Configuration | Series Connection | Series Connection |
Number of terminal | 3 | 3 |
VRM[V] | 20 | 100 |
Reverse Voltage VR[V] | 20 | 80 |
Average Rectified Forward Current IO[A] | 0.1 | 0.215 |
IFM[A] | 0.2 | 0.5 |
Isurge[mA] | 300 | - |
Forward Voltage VF[V] | 1.0 | 1.25 |
IF @ Forward Voltage [mA] | 10.0 | 150.0 |
Reverse Current IR[µA] | 0.1 | 0.005 |
VR @ Reverse Current [V] | 15 | 75 |
trr[ns] | - | 3000 |
IF @ trr [mA] | - | 10.0 |
Storage Temperature (Min.)[°C] | -55 | -65 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X