ROHM Product Detail
Not Recommended for New Designs
1SS380TF
Switching Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
1SS380TF
Switching Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 1SS380TF
Part Number |
|
![]() |
---|---|---|
Ordering Part Number | 1SS380TFTE-17 | 1SS380VMFHTE-17 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD2 | UMD2 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | - | SOD-323FL |
Package Size [mm] | 2.5x1.25 (t=0.9) | 2.5x1.25 (t=0.9) |
JEITA Package | SC-90A | SC-90A |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM[V] | 40 | 80 |
Reverse Voltage VR[V] | 35 | 80 |
Average Rectified Forward Current IO[A] | 0.1 | 0.1 |
IFM[A] | 0.225 | 0.225 |
IFSM [A] | - | 0.4 |
Isurge[mA] | 400 | 400 |
Forward Voltage VF[V] | 1.2 | 1.2 |
IF @ Forward Voltage [mA] | 100.0 | 100.0 |
Reverse Current IR[µA] | 0.01 | 0.01 |
VR @ Reverse Current [V] | 20 | 80 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X