ROHM Product Detail
Last Time Buy
RBQ10B65A
High Efficiency , High Reliability Type Schottky Barrier Diode
Last Time Buy
RBQ10B65A
High Efficiency , High Reliability Type Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RBQ10B65A
Part Number |
|
![]() |
---|---|---|
Ordering Part Number | RBQ10B65ATL | RBQ10BGE65ATL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | CPD | TO-252GE |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) |
JEITA Package | SC-63 | SC-63 |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 65 | 65 |
Reverse Voltage VR [V] | 65 | 65 |
Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
IFSM [A] | 50.0 | 50.0 |
Forward Voltage VF (Max.)[V] | 0.69 | 0.69 |
IF @ Forward Voltage [A] | 5.0 | 5.0 |
Reverse Current IR (Max.)[mA] | 0.15 | 0.07 |
VR @ Reverse Current[V] | 65 | 65 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -40 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X