ROHM Product Detail

Obsolete 1SR139-400
Standard Rectifier Diode

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | 1SR139-400T-32
Status | Obsolete
Package | MSR
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Mounting Style

Leaded type

Number of terminal

2

VRSM[V]

500

VRM[V]

400

Average Rectified Forward Current IO[A]

1

IFSM[A]

40

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.0x2.5 (t=2.5)

Features:

・Small mold type.
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
X

Most Viewed