ROHM Product Detail
Not Recommended for New Designs
RF05VA2SFH
Fast Recovery Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RF05VA2SFH
Fast Recovery Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RF05VA2SFH
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RF05VA2SFHTR | RF05VYM2SFHTR |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TUMD2 | TUMD2M |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-323HE | SOD-323HE |
Package Size [mm] | 2.5x1.3 (t=0.8) | 2.5x1.4 (t=0.8) |
JEITA Package | - | SC-108B |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM[V] | 200 | 200 |
Reverse Voltage VR[V] | 200 | 200 |
Average Rectified Forward Current IO[A] | 0.5 | 0.5 |
IFSM [A] | 6.0 | - |
Forward Voltage VF(Max.)[V] | 0.98 | 0.98 |
IF @ Forward Voltage [A] | 0.5 | 0.5 |
Reverse Current IR(Max.)[mA] | 0.01 | 0.01 |
VR @ Reverse Current [V] | 200 | 200 |
trr(Max.)[ns] | 25 | 25 |
IF @ trr [mA] | 500.0 | 500.0 |
IR @ trr [A] | 1.0 | 1.0 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X