Large Capacitance, Bottom Electrode, Conductive Polymer Capacitors (TCTO) 2012 Size P Case
The TCTO series P case use the conductive polymer at the cathode for ultra-low ESR. Bottom electrode configuration results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality.
ROHM's conductive polymer capacitor utilize a new efficient package design, featuring lager capacitance in a smaller and thinner form factor. Conductive polymer are used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR (Equivalent Series Resistance). It has a self-healing function that prevents failure, resulting in safe, high reliability operation.
ROHM's conductive polymer capacitor utilize a new efficient package design, featuring lager capacitance in a smaller and thinner form factor. Conductive polymer are used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR (Equivalent Series Resistance). It has a self-healing function that prevents failure, resulting in safe, high reliability operation.
Loading...