ROHM Product Detail

Last Time Buy BD3841FS
6ch/9ch Stereo Input Selectors (4.2V max. input)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3841FS-E2
Status | Last Time Buy
Package | SSOP-A32
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Input (ch) ?

Stereo 9

Vcc(Min.)[V]

10

Vcc(Max.)[V]

14.6

Iq[mA]

6

Output Voltage (V, typ)

4.2

THD+N (dB)

0.004

Output Noise[µVrms]

1

Other ?

Stereo Out 2

I/F

2-wire

Power Supply Voltage (V) ?

±5~±7.3 (10~14.6)

Temperature (Min.)[°C]

-20

Temperature (Max.)[°C]

75

Package Size [mm]

13.6x7.8 (t=2.01)

Features:

  • 2 room entertainment/2 source recording.
  • 6ch volume LSI BD3813KS/BD3815KS can be controlled simultaneously by the serial control bus.
  • 7ch volume LSI BD3816K1,BD3817KS with BD3843FS can be controlled simultaneously
    by the serial control bus.
  • 14ch input is available by combining 2chips(BD3843FS and BD3841FS).
  • Excellent cross-talk characteristics between channels by original pattern layout.
  • Built-in buffer amplifier.
  • 2-line serial control bus(for both 3.3V and 5V).
  • Operated by single and dual power sources.
X

Most Viewed