BD7830NUV
1.1W to1.5W Monaural Speaker Amplifier
						
						
						
						
						BD7830NUV
						
						1.1W to1.5W Monaural Speaker Amplifier
						 
						
						
					
				
			
		
			
				
				BD7830NUV is speaker amplifier IC for low-voltage drives and low power consumption audio, specialized for mobile telephones and other mobile audio devices.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Grade
Standard
Circuit Type
Class AB
Number of Ch
1(Analog)
Speaker Amp Output Power(Max.)[W]
1.5
Gain [dB]
Variable
Maximum Output [W,RL=8Ω]
1.55
Maximim Output [W,RL=4Ω]
2.5
Minimum Load [Ω]
4
Input Type
Single
Start Up Time [ms]
46
Stand-by Current [µA]
0
Power Supply Voltage (Min.) [V]
2.4
Power Supply Voltage (Max.) [V]
5.5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・BTL monaural speaker amplifier・Capable of high power 1.5W / 8Ω / BTL output
・Wide power supply voltage range
・Active / suspend modes
・Built-in anti-pop circuit
・Built-in thermal shutdown circuit