Last Time Buy
BA3123F
Ground Isolation Amplifier
BA3123F
Last Time Buy
BA3123F
Ground Isolation Amplifier
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BA3123F-E2
Status |
Last Time Buy
Package |
SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS |
Yes
Specifications:
Power Supply Voltage (Min.) [V]
4
Power Supply Voltage (Max.) [V]
18
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Large capacitors not required・High common-mode rejection ratio (57dB typ. at f = 1kHz)
・Low noise (VNO = 3.5μVrms Typ.)
・Low distortion (THD = 0.002% Typ.)
・Two channels
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BA3123F-EVK-001
BA3123F is a ground isolation amplifier developed for car audio applications. This IC efficiently eliminates problems caused by wiring resistance and removes noise generated by other electrical devices used in automobiles. The external capacitor values required for this IC are so small that it allows for compact and reliable set design.