ROHM Product Detail

BU7150NUV
Headphone Amplifier Designed for 0.93V Low Voltage Operation

BU7150NUV is Audio Amplifier designed for Single-cell battery operated audio products (VDD = 0.93 ~ 3.5V, at Ta=0~85°C). BU7150NUV can be selected in single-ended mode for stereo headphone and BTL mode for mono speaker operations. For BU7150NUV at VDD = 1.5V, THD+N = 1%, the output power is 14mW at RL = 16Ω in single-ended mode and the output power is 85mW at RL = 8Ω in BTL mode.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7150NUV-E2
Status | Recommended
Package | VSON010V3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Iq[mA]

1

Ext. Gain

Yes

Gain [dB]

12

Output Type

SE (2ch) / BTL (1ch)

Number of Ch

2 (2ch) / 1 (1ch)

Gain [dB]

Variable

Maximum Output [mW,RL=16Ω]

60 (2ch) / - (1ch)

Maximum Output [mW,RL=8Ω]

- (2ch) / 360 (1ch)

Minimum Load [Ω]

16 (2ch) / 8 (1ch)

Input Type

Analog

THD+N [%,RL=16Ω]

0.1 (2ch) / 0.2 (1ch)

S/N [dB]

93 (2ch) / 104 (1ch)

Stand-by Current [µA]

3

Power Supply Voltage (Min.) [V]

0.93

Power Supply Voltage (Max.) [V]

3.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x3.0 (t=1.0)

Find Similar

Features:

  • Extensive battery operation
    (VDD=0.93 to 3.5V, Ta=0 to 85℃)
    (VDD=1.03 to 3.5V, Ta=-40 to 85℃)
  • Bu7150NUV is selected BTL mode for mono speaker and
    single ended mode for stereo headphone operation
  • Unity-gain stable
  • Click and pop reduction circuit
  • Shutdown mode(Low power mode)
  • High speed turn-on mute mode
  • Thermal shutdown protection circuit
  • Power on reset circuit isn't sensed supply voltage's slew rate

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BU7150NUV-EVK-001
    • BU7150NUV is Audio Amplifier designed for Single-cell battery operated audio products (VDD = 0.93 ~ 3.5V, at Ta=0~85°C). BU7150NUV can be selected in single-ended mode for stereo headphone and BTL mode for mono speaker operations. For BU7150NUV at VDD = 1.5V, THD+N = 1%, the output power is 14mW at RL = 16Ω in single-ended mode and the output power is 85mW at RL = 8Ω in BTL mode.

  • User's Guide
    • Evaluation Board - BU7150NUV-EVK-002
    • BU7150NUV is Audio Amplifier designed for Single-cell battery operated audio products (VDD = 0.93 ~ 3.5V, at Ta=0~85°C). BU7150NUV can be selected in single-ended mode for stereo headphone and BTL mode for mono speaker operations. For BU7150NUV at VDD = 1.5V, THD+N = 1%, the output power is 14mW at RL = 16Ω in single-ended mode and the output power is 85mW at RL = 8Ω in BTL mode.

  • User's Guide
X

Most Viewed