ROHM Product Detail

Last Time Buy LM4559FVM
Low Noise Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LM4559FVM-GTR
Status | Last Time Buy
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

18

Channel

2

Circuit Current (Typ.) [mA/ch]

1.65

Input Offset Voltage (Max.) [mV]

1.5

Input Bias Current (Typ.) [nA]

40

Slew Rate (Typ.) [V/µs]

3.5

Input Voltage Range [V]

VSS+2.0 to VDD-2.0

Output Voltage Range [V]

VSS+2.0 to VDD-2.0

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・ High Voltage Gain
・ High Slew Rate
・ Low Noise Voltage
・ Low distortion
・ Wide Common-mode Voltage Range
・ Low Power Consumption
X

Most Viewed