ROHM Product Detail

Not Recommended for New Designs BU7481SG
High Speed Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU7481SG-TR
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.42

Input Voltage Range [V]

VSS to VDD-1.2

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

8

GBW (Typ.) [MHz]

2.8

Output current (Typ.) [mA]

8

Slew Rate (Typ.) [V/µs]

3.2

Voltage gain (Typ.) [dB]

105

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

Features:

  • Low operating supply voltage
    +1.8 [V] ~ +5.5 [V] (single supply)
  • High large signal voltage gain
  • Internal ESD protection
    Human body model (HBM) ±4000 [V] (Typ.)
  • Low input bias current 1[pA] (Typ.)
  • High slew rate
    3.2 [V/μs]

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66009
    • LogiCoA™ Solution BUCK Converter (12V Input, 5V Output, 25W)
    • LogiCoA001-EVK-001 is a reference design for a BUCK converter that uses ROHM's analog-digital fusion control technology LogiCoA™, which includes a microcontroller ML62Q2035 suitable for LogiCoA™, a 100V gate driver BD2320EFJ-LA, LDO BD950N1WG-C, BD900N1WG-C, operational amplifier BU7481SG, and shunt resistor LTR100LJZPFSR020. Design data, sample software, and an operating system for power supply control are available for this reference design, as well as a reference board. We hope that you will have a chance to experience the analog-digital fusion control LogiCoA™ and make use of it in your future power supply device development.

X

Most Viewed