TLR2374FV-LB (New)
TLR™ Series, Low Noise High Output Drive Rail-to-Rail input/output CMOS Operational Amplifier

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. This product is a Rail-to-Rail input/output monolithic IC integrated quad independent CMOS operational amplifier features wide operating voltage range with 4V to 16V, low input offset voltage, low noise, low input bias current and high output drive. It is suitable for equipment operating from battery power and using sensors that an amplifier.

Product Detail

 
Part Number | TLR2374FV-LBE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

16

Channel

4

Circuit Current (Typ.) [mA/ch]

1.125

Input Offset Voltage (Max.) [mV]

0.6

Input Bias Current (Typ.) [nA]

0.0025

Slew Rate (Typ.) [V/µs]

3

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.02 to VDD-0.02

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

Output current (Typ.) [mA]

22

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

  • Low Noise
  • Rail-to-Rail input/output
  • Wide Operating Supply Voltage Range
  • High Output Drive
X

Most Viewed