Automotive Excellent EMI Characteristics Ground Sense Comparator - BA82903YFVM-C

BA82903YFVM-C is high-gain, ground sense input comparator. BA82903Yxxx-C and BA82901Yxx-C are monolithic ICs integrated dual or quad independent comparators on a single chip. This comparator has some features of low power consumption, and can operate from 2 V to 36 V (single power supply). It is manufactured for automotive requirements of engine control unit, electric power steering, anti-lock braking system, and so on. Furthermore, it has the advantage of EMI tolerance dose. It is easy to replace with conventional products, and the EMI design is simple.

Application Note

Op-Amp / Comparator Tutorial
 
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs