RCX051N25
10V Drive Nch Power MOSFET

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RCX051N25
Status | Active
Package | TO-220FM
Packing Type | Bulk
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes

Specifications:

Package Code

TO-220FP

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

5

RDS(on)[Ω] VGS=10V(Typ)

0.85

RDS(on)[Ω] VGS=Drive (Typ)

0.85

Total gate charge Qg[nC]

9

Power Dissipation (PD)[W]

30

Drive Voltage[V]

10

Mounting Style

Leaded type

Bare Die Part Number

Available: K6513

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed