ROHM High Heat Resistance (Tj=200℃) Power Modules

The development of SiC MOSFETs that enable large current, high temperature operation, combined with a high-temperature heat resistance low thermal resistance package, make it possible to achieve ultra-compact, large current SiC power modules.
Compared to existing Si devices used in automotive hybrid systems, SiC power modules show great potential to significantly increase miniaturization, reducing volume by over 10 times.
For this research, ROHM was awarded the prestigious Grand Prix award in the Smart Key Technologies division at CEATEC 2012.

Grand Prix

Features

  • 1/10th the volume of conventional Si power modules
  • Ultra-compact 600V/600A drive
  • Ultra-high efficiency! Less than half the loss of existing products
  • Ideal for 60kW-class motors
  • High temperature operation (Tjmax=200ºC)
Full SiC Power Module

SiC Power Solutions

Minimizes inverter size

Characteristics

Characteristics

Application Examples

Industrial equipment, EVs/HEVs, solar power, UPS/power supplies, automotive, AC

Application Examples