2SCR573D3FRA
NPN, TO-252 (DPAK), 50V 3A, Power Transistor for Automotive
2SCR573D3FRA
2SCR573D3FRA
NPN, TO-252 (DPAK), 50V 3A, Power Transistor for Automotive
2SCR573D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.
Product Detail
Part Number | 2SCR573D3FRATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Supply Status
Recommended
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
10
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
3
hFE
180 to 450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A